??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC 0000-0000-00-000-PH0434-10X
HELP_VARIABLE
Company
Balluff
Description
Cable&Antenna cable
Bill of material
BALLUFF BCC 0000-0000-00-000-PH0434-10X
VERF
Availability
Available
BC
Order code
BCC0H6E
TC
Product identifier
BCC 0000-0000-00-000-PH0434-10X
PX
Product view
45989_02
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
3.950 Kg
TRAFFIC
Customs number
85444995
DESCRIPT
Description
Cable = PUR black, 100 m, Number of conductors = 4, Conductor cross-section = 0.34 mm², Cable temperature, fixed routing = -40...120 °C
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.